Small Capacity Boltless Rack

Brand :
AS ONE
Caution
Product Description
As a knock-down assembly type, there is no need for adjustment, and assembly can be performed by anyone. Excellent durability; the height of shelf boards can be adjusted at 25 mm pitch.
Small Capacity Boltless Rack Features

1-5344-02 external appearance
1-5344-02 specifications
Material: steel, recycled PP (polypropylene)
Knock-down type
Size: 1,160 × 595 × 1,800 mm
Number of levels: 4
- *When adding a shelf board, reduce the load weight for each shelf board.
- *Refer to the catalog for specifications and external appearances other than the above.