(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Intermediate Measuring Pipette

Intermediate Measuring Pipette

[Specifications]
· Material: Borosilicate Glass-1
· JIS R 3505 Standard Product A Class (with Mark)
· Capacity accuracy and lot no. indicated on body
· Traceability / Inspection Certificate Available

Part Number

Configured Part Number is shown.

1-8568-08

Part Number
1-8568-08
Part NumberVolume DiscountDays to ShipSpecification details Amount Of Content
3 Day(s) or more JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.

Loading...

  1. 1

Basic Information

Product Type Pipette Capacity(ml) 5 Material Borosilicate Glass
One Gradation(ml) 0.05 Overall Length(mm) 375 Volume tolerance(ml) ±0.03
Color Red Product Name Intermediate Volumetric Pipette 5 ml (ASONE) JAN Code 4571110705650
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1-8568-08 in the Intermediate Measuring Pipette series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)