• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Gas Quantity Regulator

Gas Quantity Regulator

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Manufacturer Product Name
    Gas Quantity Regulator
  • Manufacturer Model
    ø6 (Sleeve)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : 2-4070-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Manufacturer Product Name
    Gas Quantity Regulator
  • Manufacturer Model
    ø6 (Sleeve)
  • Outlet outer diameter(mm)
    ø6 (Sleeve)
  • Features
    Can be easily adjusted with screw adjustment disc located at the bottom of the push can attachment nozzle.
  • Accessory
    Uni-Tube 300 mm (Inner Diameter φ 3 mm / 5 mm: 1 of Each)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)