Preta Coveralls

Brand :
AS ONE
Caution
Product Description
Cleanroom work clothes which can be selected depending on the application.
[Features]
· PP1210: Standard type with supple texture and appropriate level of resistance to dust.
· PP1310: Balances dust protection and breathability, and also has excellent durability.
· PP1410 and 1470: Materials with emphasis on breathability have been adopted to offer support for comfortable working conditions.
· Polyester 100% (conductive fiber woven in 4.5 mm width).
[Applications]
· Workwear in cleanrooms.
Cleanroom Attire That Can Be Selected To Match The Application

Made of 100% polyester.
Preta Suit Product Range
| Part No. | Model Number | Size | Note / JAN Code |
|---|---|---|---|
| 9-1031-07 | PP1210 | 4 L | 4548311095538 |
| 9-1031-01 | PP1210 | 3 L | 4548311095521 |
| 9-1031-02 | PP1210 | LL | 4548311095514 |
| 9-1031-03 | PP1210 | L | 4548311095507 |
| 9-1031-04 | PP1210 | M | 4548311095491 |
| 9-1031-05 | PP1210 | S | 4548311095484 |
| 9-1032-01 | PP1310 | 3 L | 4936149977490 |
| 9-1032-02 | PP1310 | LL | 4936149977483 |
| 9-1032-03 | PP1310 | L | 4936149977476 |
| 9-1032-04 | PP1310 | M | 4936149977469 |
| 9-1032-05 | PP1310 | S | 4936149977452 |
| 9-1033-01 | PP1410 | 3 L | 4548311369257 |
| 9-1033-02 | PP1410 | LL | 4548311369240 |
| 9-1033-03 | PP1410 | L | 4548311369233 |
| 9-1033-04 | PP1410 | M | 4548311369226 |
| 9-1033-05 | PP1410 | S | 4548311369219 |
| 9-3047-07 | PP1470 (Economy Type) | 4 L | 4548311109747 |
| 9-3047-01 | PP1470 (Economy Type) | 3 L | 4548311109730 |
| 9-3047-02 | PP1470 (Economy Type) | LL | 4548311109723 |
| 9-3047-03 | PP1470 (Economy Type) | L | 4548311109716 |
| 9-3047-04 | PP1470 (Economy Type) | M | 4548311109709 |
| 9-3047-05 | PP1470 (Economy Type) | S | 4548311109693 |
About The Specifications Of This Product
| Model No. | Material | Specifications | Grade Reference |
|---|---|---|---|
| PP1210 | Asahi Kasei Preta II | 2/3 Twill Poreless Structure Fabric | Class 100 to 1,000 |
| PP1310 | Asahi Kasei Preta III | 2/1 Twill High-Density Fabric | Class 1,000 |
| PP1410 | Asahi Kasei Preta IV | Taffeta High-Density Fabric | Class 1,000 to 10,000 |
| PP1470 (Economy Type) |