Dust-free clothing AS240C (coat for both men and women)

Brand :
AS ONE
Caution
Product Description
[Specifications]
· Material: 100% Polyester with Conductive Thread
· Grade Guideline: Class 10000
· Surface Resistance Value: 107 Ω

[Specifications]
· Material: 100% Polyester with Conductive Thread
· Grade Guideline: Class 10000
· Surface Resistance Value: 107 Ω