CLEAN FIRST AP Nitrile Gloves

CLEAN FIRST AP Nitrile Gloves

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

The three-dimensional structures of both the left and right provide a comfortable fit.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Quantity
    1 case (50 pairs x 10 boxes)
Part Number
Quantity

Refine by

  • 1 case (50 pairs x 10 boxes)
  • Clear
Size

Refine by

  • XS
  • S
  • M
  • XL
  • Clear
Manufacturer Product Name

Refine by

  • AP Nitrile Glove Pair Clean Pack M
  • AP Nitrile Glove Pair Clean Pack S
  • AP Nitrile Glove Pair Clean Pack XL
  • AP Nitrile Glove Pair Clean Pack XS
  • Clear
JAN Code

Refine by

  • 4560111743891
  • 4560111743907
  • 4560111743914
  • 4560111743938
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (50 pairs x 10 boxes)
XS
AP Nitrile Glove Pair Clean Pack XS
4560111743891
3 Day(s) or more
-

Part Number : 1-2324-51
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (50 pairs x 10 boxes)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    XS
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    AP Nitrile Glove Pair Clean Pack XS
  • JAN Code
    4560111743891
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with dustfree packing performed under high cleanliness condition of Class 100 by ultrapure water cleaning process (16 MΩ or higher).
  • Features 2
    Dust free packing with 50 left and right pieces each, double packaging using non-conductive cleaning material inside. It fits well, and is appropriate for working in a cleanroom.
  • Features 3
    Because it is made from nitrile, there is no need to worry about latex allergies.
  • Footnotes
    Price per 1 box.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)