CLEAN KNOLL Nitrile Gloves

CLEAN KNOLL Nitrile Gloves

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

The three-dimensional structures of both the left and right provide a comfortable fit.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Quantity
    1 Box (100 Pairs)
Part Number
Quantity

Refine by

  • 1 Box (100 Pairs)
  • Clear
Size

Refine by

  • XS
  • S
  • M
  • L
  • XL
  • Clear
Manufacturer Product Name

Refine by

  • Clean Knoll Nitrile Gloves Pair L
  • Clean Knoll Nitrile Gloves Pair M
  • Clean Knoll Nitrile Gloves Pair S
  • Clean Knoll Nitrile Gloves Pair XL
  • Clean Knoll Nitrile Gloves Pair XS
  • Clear
JAN Code

Refine by

  • 4560111755092
  • 4560111755108
  • 4560111755115
  • 4560111755122
  • 4560111755139
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Pairs)
XS
Clean Knoll Nitrile Gloves Pair XS
4560111755092
3 Day(s) or more
-

Part Number : 1-2323-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    XS
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    Clean Knoll Nitrile Gloves Pair XS
  • JAN Code
    4560111755092
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with excellent fitting and anti-electrostatic properties. Made of nitrile and does not cause latex allergy.
  • Footnotes
    Price per 1 bag.
1 Box (100 Pairs)
S
Clean Knoll Nitrile Gloves Pair S
4560111755108
3 Day(s) or more
-

Part Number : 1-2323-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    S
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    Clean Knoll Nitrile Gloves Pair S
  • JAN Code
    4560111755108
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with excellent fitting and anti-electrostatic properties. Made of nitrile and does not cause latex allergy.
  • Footnotes
    Price per 1 bag.
1 Box (100 Pairs)
M
Clean Knoll Nitrile Gloves Pair M
4560111755115
3 Day(s) or more
-

Part Number : 1-2323-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    M
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    Clean Knoll Nitrile Gloves Pair M
  • JAN Code
    4560111755115
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with excellent fitting and anti-electrostatic properties. Made of nitrile and does not cause latex allergy.
  • Footnotes
    Price per 1 bag.
1 Box (100 Pairs)
L
Clean Knoll Nitrile Gloves Pair L
4560111755122
3 Day(s) or more
-

Part Number : 1-2323-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    L
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    Clean Knoll Nitrile Gloves Pair L
  • JAN Code
    4560111755122
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with excellent fitting and anti-electrostatic properties. Made of nitrile and does not cause latex allergy.
  • Footnotes
    Price per 1 bag.
1 Box (100 Pairs)
XL
Clean Knoll Nitrile Gloves Pair XL
4560111755139
3 Day(s) or more
-

Part Number : 1-2323-05
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    XL
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    Clean Knoll Nitrile Gloves Pair XL
  • JAN Code
    4560111755139
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with excellent fitting and anti-electrostatic properties. Made of nitrile and does not cause latex allergy.
  • Footnotes
    Price per 1 bag.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)