• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
CLEAN KNOLL Gloves Eco Type (Powder-free)

CLEAN KNOLL Gloves Eco Type (Powder-free)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Specifications
    Powder Free
  • Manufacturer Model Number
    Economy Type
  • Quantity
    1 Box (500 Pairs)
Part Number
Quantity

Refine by

  • 1 Box (500 Pairs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Clean Knoll Gloves Economy Type L, 500 pcs
  • Clean Knoll Gloves Economy Type M, 500 pcs
  • Clean Knoll Gloves Economy Type S, 500 pcs
  • Clear
JAN Code

Refine by

  • 4560111746298
  • 4560111746304
  • 4560111746311
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (500 Pairs)
L
Clean Knoll Gloves Economy Type L, 500 pcs
4560111746298
4 Day(s) or more
-

Part Number : 6-906-11
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (500 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    L
  • Specifications
    Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves Economy Type L, 500 pcs
  • Manufacturer Model Number
    Economy Type
  • JAN Code
    4560111746298
  • Features
    Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.
  • Footnotes
    Price per 1 case.
1 Box (500 Pairs)
M
Clean Knoll Gloves Economy Type M, 500 pcs
4560111746304
4 Day(s) or more
-

Part Number : 6-906-12
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (500 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    M
  • Specifications
    Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves Economy Type M, 500 pcs
  • Manufacturer Model Number
    Economy Type
  • JAN Code
    4560111746304
  • Features
    Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.
  • Footnotes
    Price per 1 case.
1 Box (500 Pairs)
S
Clean Knoll Gloves Economy Type S, 500 pcs
4560111746311
4 Day(s) or more
-

Part Number : 6-906-13
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (500 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    S
  • Specifications
    Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves Economy Type S, 500 pcs
  • Manufacturer Model Number
    Economy Type
  • JAN Code
    4560111746311
  • Features
    Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.
  • Footnotes
    Price per 1 case.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)