• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Natural Latex Rubber Long Gloves CIC

Natural Latex Rubber Long Gloves CIC

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

This product is gentle on skin and can be used with a bare-hands feeling.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Overall Length(mm)
    480
  • Quantity
    1 Pack (10 pcs)
Part Number
Quantity

Refine by

  • 1 Pack (10 pcs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Natural Latex Rubber Long Gloves CICL
  • Natural Latex Rubber Long Gloves CICM
  • Natural Latex Rubber Long Gloves CICS
  • Clear
Manufacturer Model Number

Refine by

  • L
  • M
  • S
  • Clear
JAN Code

Refine by

  • 4560111735810
  • 4560111735827
  • 4560111735834
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
L
Natural Latex Rubber Long Gloves CICL
L
4560111735810
3 Day(s) or more
-

Part Number : 2-4926-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    L
  • Overall Length(mm)
    480
  • Manufacturer Product Name
    Natural Latex Rubber Long Gloves CICL
  • Manufacturer Model Number
    L
  • JAN Code
    4560111735810
  • Other specifications
    Shared with Left/Right
  • Features
    This product is gentle on skin and can be used with a bare-hands feeling.
1 Pack (10 pcs)
M
Natural Latex Rubber Long Gloves CICM
M
4560111735827
3 Day(s) or more
-

Part Number : 2-4926-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    M
  • Overall Length(mm)
    480
  • Manufacturer Product Name
    Natural Latex Rubber Long Gloves CICM
  • Manufacturer Model Number
    M
  • JAN Code
    4560111735827
  • Other specifications
    Shared with Left/Right
  • Features
    This product is gentle on skin and can be used with a bare-hands feeling.
1 Pack (10 pcs)
S
Natural Latex Rubber Long Gloves CICS
S
4560111735834
3 Day(s) or more
-

Part Number : 2-4926-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    S
  • Overall Length(mm)
    480
  • Manufacturer Product Name
    Natural Latex Rubber Long Gloves CICS
  • Manufacturer Model Number
    S
  • JAN Code
    4560111735834
  • Other specifications
    Shared with Left/Right
  • Features
    This product is gentle on skin and can be used with a bare-hands feeling.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)