CLEAN KNOLL Nitrile Gloves Long

CLEAN KNOLL Nitrile Gloves Long

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Nitrile rubber gloves featuring outstanding chemical resistance. Has excellent fitting and anti-electrostatic properties. Environmentally friendly; no need to worry about latex allergies.

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nitrile Rubber
  • Color
    White
  • Overall Length(mm)
    295
  • Quantity
    1 case (100 sheets x 10 boxes)
Part Number
Quantity

Refine by

  • 1 case (100 sheets x 10 boxes)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Clean Knoll Long L, 1,000 pcs
  • Clean Knoll Long M, 1,000 pcs
  • Clean Knoll Long S, 1,000 pcs
  • Clear
JAN Code

Refine by

  • 4560111722155
  • 4560111722162
  • 4560111722179
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (100 sheets x 10 boxes)
L
Clean Knoll Long L, 1,000 pcs
4560111722155
5 Day(s) or more
-

Part Number : 8-5686-51
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 boxes)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nitrile Rubber
  • Size
    L
  • Color
    White
  • Overall Length(mm)
    295
  • Manufacturer Product Name
    Clean Knoll Long L, 1,000 pcs
  • JAN Code
    4560111722155
  • Other specifications
    Shared with Left/Right
  • Features
    Nitrile rubber gloves featuring outstanding chemical resistance.
  • Features 2
    Has excellent fitting and anti-electrostatic properties. Environmentally friendly and does not cause latex allergy.
  • Footnotes
    Price per 1 case (contains 100 sheets/box x 10 boxes).
1 case (100 sheets x 10 boxes)
M
Clean Knoll Long M, 1,000 pcs
4560111722162
5 Day(s) or more
-

Part Number : 8-5686-52
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 boxes)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nitrile Rubber
  • Size
    M
  • Color
    White
  • Overall Length(mm)
    295
  • Manufacturer Product Name
    Clean Knoll Long M, 1,000 pcs
  • JAN Code
    4560111722162
  • Other specifications
    Shared with Left/Right
  • Features
    Nitrile rubber gloves featuring outstanding chemical resistance.
  • Features 2
    Has excellent fitting and anti-electrostatic properties. Environmentally friendly and does not cause latex allergy.
  • Footnotes
    Price per 1 case (contains 100 sheets/box x 10 boxes).
1 case (100 sheets x 10 boxes)
S
Clean Knoll Long S, 1,000 pcs
4560111722179
5 Day(s) or more
-

Part Number : 8-5686-53
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 boxes)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nitrile Rubber
  • Size
    S
  • Color
    White
  • Overall Length(mm)
    295
  • Manufacturer Product Name
    Clean Knoll Long S, 1,000 pcs
  • JAN Code
    4560111722179
  • Other specifications
    Shared with Left/Right
  • Features
    Nitrile rubber gloves featuring outstanding chemical resistance.
  • Features 2
    Has excellent fitting and anti-electrostatic properties. Environmentally friendly and does not cause latex allergy.
  • Footnotes
    Price per 1 case (contains 100 sheets/box x 10 boxes).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)