PU Coat Conductive Gloves

PU Coat Conductive Gloves

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Gloves with hardly any generation of friction or contact charging.

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Surface resistance value(Ω)
    106~8/□
  • Quantity
    1 Bag (5 Pairs)
Part Number
Quantity

Refine by

  • 1 Bag (5 Pairs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Color

Refine by

  • Gray (Wrist Color)
  • Green (wrist color)
  • White (wrist color)
  • Clear
Manufacturer Product Name

Refine by

  • PU Coat Conductive Gloves (reinforced finger) L
  • PU Coat Conductive Gloves (reinforced finger) M
  • PU Coat Conductive Gloves (reinforced finger) S
  • Clear
Manufacturer Model Number

Refine by

  • L
  • M
  • S
  • Clear
JAN Code

Refine by

  • 4571110712979
  • 4571110712986
  • 4571110712993
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Pairs)
L
Gray (Wrist Color)
PU Coat Conductive Gloves (reinforced finger) L
L
4571110712979
3 Day(s) or more
-

Part Number : 2-8294-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    L
  • Color
    Gray (Wrist Color)
  • Surface resistance value(Ω)
    106~8/□
  • Manufacturer Product Name
    PU Coat Conductive Gloves (reinforced finger) L
  • Manufacturer Model Number
    L
  • JAN Code
    4571110712979
  • Material Details
    100% Nylon (Conductive Yarn)
  • Features
    Gloves with hardly any generation of friction or contact charging.
  • Footnotes
    Price per 1 bag.
1 Bag (5 Pairs)
M
Green (wrist color)
PU Coat Conductive Gloves (reinforced finger) M
M
4571110712986
3 Day(s) or more
-

Part Number : 2-8294-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    M
  • Color
    Green (wrist color)
  • Surface resistance value(Ω)
    106~8/□
  • Manufacturer Product Name
    PU Coat Conductive Gloves (reinforced finger) M
  • Manufacturer Model Number
    M
  • JAN Code
    4571110712986
  • Material Details
    100% Nylon (Conductive Yarn)
  • Features
    Gloves with hardly any generation of friction or contact charging.
  • Footnotes
    Price per 1 bag.
1 Bag (5 Pairs)
S
White (wrist color)
PU Coat Conductive Gloves (reinforced finger) S
S
4571110712993
3 Day(s) or more
-

Part Number : 2-8294-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    S
  • Color
    White (wrist color)
  • Surface resistance value(Ω)
    106~8/□
  • Manufacturer Product Name
    PU Coat Conductive Gloves (reinforced finger) S
  • Manufacturer Model Number
    S
  • JAN Code
    4571110712993
  • Material Details
    100% Nylon (Conductive Yarn)
  • Features
    Gloves with hardly any generation of friction or contact charging.
  • Footnotes
    Price per 1 bag.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)