• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Top Fit Gloves B0601 1 Pair

Top Fit Gloves B0601 1 Pair

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Features excellent slip prevention and does not cause stuffiness or compression. Fits snugly to the fingertips, ideal for detailed work.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Nylon
  • Manufacturer Model Number
    B0601
Part Number
Quantity

Refine by

  • mig00000000483097
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(mm)

Refine by

  • 185
  • 190
  • 200
  • Clear
Manufacturer Product Name

Refine by

  • Top Fit Gloves B0601L
  • Top Fit Gloves B0601M
  • Top Fit Gloves B0601S
  • Clear
JAN Code

Refine by

  • 4901792960168
  • 4901792960175
  • 4901792960182
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
mig00000000483097
L
200
Top Fit Gloves B0601L
4901792960182
3 Day(s) or more
-

Part Number : 7-051-31
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Nylon
  • Size
    L
  • Overall Length(mm)
    200
  • Manufacturer Product Name
    Top Fit Gloves B0601L
  • Manufacturer Model Number
    B0601
  • JAN Code
    4901792960182
  • Material Details
    Nylon, Finger part / PU (polyurethane) coated
  • Washing method
    Washable (neutral detergent)
  • Features
    Feature great non-slip performance with no stuffiness or tightness. Fits perfectly to the fingertips and is suitable for detailed work.
  • Quantity
    mig00000000483097
mig00000000483097
M
190
Top Fit Gloves B0601M
4901792960175
3 Day(s) or more
-

Part Number : 7-051-32
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Nylon
  • Size
    M
  • Overall Length(mm)
    190
  • Manufacturer Product Name
    Top Fit Gloves B0601M
  • Manufacturer Model Number
    B0601
  • JAN Code
    4901792960175
  • Material Details
    Nylon, Finger part / PU (polyurethane) coated
  • Washing method
    Washable (neutral detergent)
  • Features
    Feature great non-slip performance with no stuffiness or tightness. Fits perfectly to the fingertips and is suitable for detailed work.
  • Quantity
    mig00000000483097
mig00000000483097
S
185
Top Fit Gloves B0601S
4901792960168
3 Day(s) or more
-

Part Number : 7-051-33
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Nylon
  • Size
    S
  • Overall Length(mm)
    185
  • Manufacturer Product Name
    Top Fit Gloves B0601S
  • Manufacturer Model Number
    B0601
  • JAN Code
    4901792960168
  • Material Details
    Nylon, Finger part / PU (polyurethane) coated
  • Washing method
    Washable (neutral detergent)
  • Features
    Feature great non-slip performance with no stuffiness or tightness. Fits perfectly to the fingertips and is suitable for detailed work.
  • Quantity
    mig00000000483097

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)