Antistatic Palm Fit Gloves 9-1009

Antistatic Palm Fit Gloves 9-1009

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

With excellent conductivity, this product prevents abrasion and contact charge. The shell is uncoated for freshness and comfort.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Other
  • Size
    M
  • Color
    White (Wristband Type)
  • Overall Length(mm)
    220
  • Surface resistance value(Ω)
    105~106
  • Manufacturer Product Name
    Antistatic Palm Fit Gloves A0120M
  • Manufacturer Model Number
    A0120
  • JAN Code
    4901792960625
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)