Sanitized wiper HS II

Sanitized wiper HS II

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose
  • Color
    White
  • Size(in)
    12X12
  • Manufacturer Product Name
    Sterile Wipes TX3210 100 Pcs Pack
  • Manufacturer Model Number
    TX3210
  • Quantity
    1 case (20 sheets x 5 packs)
Part Number
Quantity

Refine by

  • 1 case (20 sheets x 5 packs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (20 sheets x 5 packs)
3 Day(s) or more
-

Part Number : 1-7694-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (20 sheets x 5 packs)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Cellulose
  • Color
    White
  • Size(in)
    12X12
  • Manufacturer Product Name
    Sterile Wipes TX3210 100 Pcs Pack
  • Manufacturer Model Number
    TX3210
  • Detailed Material
    Cellulose 55%, 45% Polyester Mixed Non-Woven Fabric
  • Specification details
    γ-Ray Sterilized, Clean Packed (Double-Packaging)
  • Features
    Suitable for wiping in environments with a high degree of cleanliness such as clean-rooms.
  • Features 2
    Has excellent absorption and effective in removing moisture.
  • Features 3
    As the surface is soft, it can also be used for surfaces that are easy to scratch.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)