Sanitized wiper

Sanitized wiper

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

High-quality sterilization wipers with excellent absorption power.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Bag (10 Sheets x 10 Packs)
  • 1 Bag (20 Sheets x 5 Packs)
  • Clear
Size(in)

Refine by

  • 9X9 LP
  • 12X12 AS10
  • 12X12 LP10
  • Clear
Manufacturer Product Name

Refine by

  • Sterile Wipes TX3211 100 Pcs Pack
  • Sterile Wipes TX3212 100 Pcs Pack
  • Sterile Wipes TX3215 100 Pcs Pack
  • Clear
Manufacturer Model Number

Refine by

  • TX3211
  • TX3212
  • TX3215
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (20 Sheets x 5 Packs)
12X12 AS10
Sterile Wipes TX3215 100 Pcs Pack
TX3215
3 Day(s) or more
-

Part Number : 1-7695-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (20 Sheets x 5 Packs)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    12X12 AS10
  • Manufacturer Product Name
    Sterile Wipes TX3215 100 Pcs Pack
  • Manufacturer Model Number
    TX3215
  • Detailed Material
    Polyester long filament 100%
  • Specification details
    γ-Ray Sterilized, Clean Packed (Double-Packaging)
  • Features
    Has excellent absorption and uses heat sealing at edge to realize low dust generation.
  • Features 2
    -
1 Bag (20 Sheets x 5 Packs)
12X12 LP10
Sterile Wipes TX3212 100 Pcs Pack
TX3212
3 Day(s) or more
-

Part Number : 1-7695-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (20 Sheets x 5 Packs)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    12X12 LP10
  • Manufacturer Product Name
    Sterile Wipes TX3212 100 Pcs Pack
  • Manufacturer Model Number
    TX3212
  • Detailed Material
    Polyester long filament 100%
  • Specification details
    γ-Ray Sterilized, Clean Packed (Double-Packaging)
  • Features
    Sterilization type Alpha 10 (TX1012).
  • Features 2
    The edge of the wiper has been subjected to a patented special treatment to minimize the generation of dust.
1 Bag (10 Sheets x 10 Packs)
9X9 LP
Sterile Wipes TX3211 100 Pcs Pack
TX3211
3 Day(s) or more
-

Part Number : 1-7695-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets x 10 Packs)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    9X9 LP
  • Manufacturer Product Name
    Sterile Wipes TX3211 100 Pcs Pack
  • Manufacturer Model Number
    TX3211
  • Detailed Material
    Polyester long filament 100%
  • Specification details
    γ-Ray Sterilized, Clean Packed (Double-Packaging)
  • Features
    Economy type wiper with excellent absorption and low dust generation.
  • Features 2
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Toraysee
    Toraysee

    TOKYOSCREEN

    Days to Ship : Quote

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)