Alpha Wiper

Alpha Wiper

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Cleanroom rag uniquely treated to increase the liquid absorption rate.
[Features]
· Class 100 wiper made by TexWipe.
· Polyester long fibers 100%.
[Applications]
· Wiping work in a cleanroom.

Basic Specifications

Details

Part Number
Quantity

Refine by

  • 1 Bag (75 Sheets)
  • 1 Bag (150 Sheets)
  • Clear
Size(in)

Refine by

  • 9X9
  • 12X12
  • Clear
Manufacturer Product Name

Refine by

  • Alpha Wiper TX1009 150 Pcs
  • Alpha Wiper TX1013 75 Pcs
  • Clear
Manufacturer Model Number

Refine by

  • TX1009
  • TX1013
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (150 Sheets)
9X9
Alpha Wiper TX1009 150 Pcs
TX1009
3 Day(s) or more
-

Part Number : 7-086-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (150 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    9X9
  • Manufacturer Product Name
    Alpha Wiper TX1009 150 Pcs
  • Manufacturer Model Number
    TX1009
  • Detailed Material
    Polyester long filament 100%
  • Features
    Made of 100% polyester long filament, uniquely processed to increase the absorption of liquids such as water.
1 Bag (75 Sheets)
12X12
Alpha Wiper TX1013 75 Pcs
TX1013
3 Day(s) or more
-

Part Number : 7-086-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (75 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Size(in)
    12X12
  • Manufacturer Product Name
    Alpha Wiper TX1013 75 Pcs
  • Manufacturer Model Number
    TX1013
  • Detailed Material
    Polyester long filament 100%
  • Features
    Made of 100% polyester long filament, uniquely processed to increase the absorption of liquids such as water.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Wiper With Increased Liquid Absorption Rate Due To Proprietary Processing

It is made of 100% long-fiber polyester, uniquely processed to increase the absorption of liquids such as water.

Alpha Wiper: related images

Class 100-compatible.

Product Range Of Alpha Wiper

Part No.Model NumberSize (in)
7-086-01TX10099 × 9
7-086-02TX101312 × 12

About The Specifications Of This Product

Part No.ProductModel NumberComparison Per Class (1 > 2 > 2 To 3 > 3 > 4.1 = Good)Weight
g/m2
Water AbsorbencyWater
Absorption
Rate
sec
Dust GenerationAcid
Resistance
Heat
Resistance
Non-Volatile ResidueSodium
Content
Water
Absorbency
SoftnessPure Water
mL/m2
Pure Water
mL/g
Aqueous
Solution
Organic
Solvent
7-086-01Alpha WiperTX10091 to 22 to 32 to 322 to 31211504002.70.5
7-086-02TX1113
Part No.Tensile StrengthDust Generation (≧0.5 μm)Non-Volatile ExtractIon Amount (In IPA)MaterialApplications
ASTM 1682Wet TestIn
Pure
Water
g/m2
In
IPA
g/m2
Sodium
PPb
Potassium
PPb
Chlorides
PPb
Vertical kgHorizontal kg× 106/m2
7-086-0142.337.71.60.020.1028050560100% polyesterClass 100
7-086-02

*IPA: isopropyl alcohol


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)