• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Bemcot® Super CN

Bemcot® Super CN

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    240×300
  • Color
    White
  • Manufacturer Product Name
    Bemcot Super CN Super CN
  • Manufacturer Model Number
    Super CN
  • JAN Code
    4970512540515
  • Quantity
    1 case (50 sheets x 20 bags)
Part Number
Quantity

Refine by

  • 1 case (50 sheets x 20 bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (50 sheets x 20 bags)
3 Day(s) or more
-

Part Number : 9-4020-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (50 sheets x 20 bags)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    240×300
  • Color
    White
  • Manufacturer Product Name
    Bemcot Super CN Super CN
  • Manufacturer Model Number
    Super CN
  • JAN Code
    4970512540515
  • Detailed Material
    Long fiber cellulose 70% + long fiber polyester 30%,
  • Specification details
    All end face inward folding type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)