Precision pin set 115 mm No.7

Caution
Product Description
[Features]
·Part number: 7-562-06
Under the condition of Class 100, oil and dust during manufacturing tweezers are organically washed out and washed out with pure water, and each pair is packaged individually.
Made of stainless steel, it has excellent corrosion resistance and acid resistance.
The surface has been washed, so it can be used immediately in a cleanroom.
·Part number: 7-562-36
Made of titanium, it is 3 times stronger than aluminum and half as light as steel.
Will not be magnetized.
It has better corrosion resistance than stainless steel and can withstand high temperatures of 430°C.
The surface has been washed, so it can be used immediately in a cleanroom
(Under the class 100 condition, oil, dust, etc., during the manufacturing of the tweezers have been washed with organic solvents and pure water, and then packaged one by one.)
·Part number: 7-562-67
Composed of C, Cr, Mo, Mn, Co, Ni, and Si, it is more resilient than other steels, more resistant to corrosion, and very rust resistant.
It is highly compatible with the human body and has strong resistance to organic and inorganic acids and salt.
100% non-magnetic and can be sterilized at up to 500°C.
* Not washed or vaccum-packed.