Titanium Tweezers Total Length (mm) 120/125

Brand :
AS ONE
Caution
Product Description
[Features]
· It includes a dedicated case.
· PTN-01 is a standard type with a strong tip.
· PTN-02 is tapered to help prevent eye fatigue even when used for a long time.
· PTN-03 is a curved type that can also help avoid obstacles.
· PTN-04 is a type with a knurled tip inner surface.
[Material]
· Material: Titanium