Plastic Pipette Set 11x116 mm No.9/No.9A/No.9C

Brand :
AS ONE
Caution
Product Description
[Specifications]
· Size: 11 X 116 mm
· Weight: 7 g
· Tip Size: 3.2 x 0.2 t mm
· Material: Glass Reinforced POM (DURACON ®)
· PPS (Ryton)
· Heat resistance: No.9
· 9C /85°C, No.9A/240°C