• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.
KemiFlon® Tweezers (All trifluoride)

KemiFlon® Tweezers (All trifluoride)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Specifications]
· Size: 150 mm

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    150
  • Material
    PCTFE (Chemiflon®)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Curved tip
  • Straight
  • Clear
Manufacturer Product Name

Refine by

  • KemiFlon Tweezers 150 mm Curved Tip
  • KemiFlon Tweezers 150 mm Straight
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Straight
KemiFlon Tweezers 150 mm Straight
3 Day(s) or more
-

Part Number : 7-240-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    150
  • Shape
    Straight
  • Material
    PCTFE (Chemiflon®)
  • Manufacturer Product Name
    KemiFlon Tweezers 150 mm Straight
1 pc.
Curved tip
KemiFlon Tweezers 150 mm Curved Tip
3 Day(s) or more
-

Part Number : 7-240-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    150
  • Shape
    Curved tip
  • Material
    PCTFE (Chemiflon®)
  • Manufacturer Product Name
    KemiFlon Tweezers 150 mm Curved Tip

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)