• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.
  • iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.
Plastic Pipette Set 12x166 mm No.567

Plastic Pipette Set 12x166 mm No.567

Standard Unit Price:
-
Days to Ship :
Quote

A guide pin is provided to ensure that the tips are always aligned. Properties resistant to almost all organic substances, alkalis, inorganic acids, and strong acids such as aqua regia or hydrofluoric acid.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    12 x 166, 2.4 x 0.2 t (tip)
  • Material
    PCTFE (Trifluoride Resin)
  • Manufacturer Product Name
    Plastic Pipette Set NO.567
  • Manufacturer Model
    No.567
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 7-159-22
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    12 x 166, 2.4 x 0.2 t (tip)
  • Material
    PCTFE (Trifluoride Resin)
  • Manufacturer Product Name
    Plastic Pipette Set NO.567
  • Manufacturer Model
    No.567
  • Heat Resistant Temperature(°C)
    150
  • Weight(g)
    20
  • Features
    A guide pin is provided to ensure that the tips are always aligned.
  • Features 2
    Properties resistant to almost all organic substances, alkalis, inorganic acids, and strong acids such as aqua regia or hydrofluoric acid.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)