Anti-Static Tool

Brand :
AS ONE
Caution
Product Description
[Features]
· PS-01 is a needle nozzle type that firmly grasps objects and is suitable for precision work.
· PS-03 is a long-nose type suitable for forming and lead correction.
· PS-04 is suitable for precision work with extremely thin square tips.
· NS-04 is a flush-cutting type with a sharp blade tip.
· NS-06 is an under-cutting type with a sharp blade tip.
· NZ-03 has a blunted blade tip ideal for vertical work.
· NZ-05 has a 45 degree blade tip suitable for precision work.
[Specifications]
· Material: Carbon Steel (S58C / Carbon Content 0.61%)
· Antistatic Countermeasures - Grip
· Surface Resistance Value: 1 x 106 to 107 Ω