Stainless Steel Disassembly Scissors

Stainless Steel Disassembly Scissors

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Other Special Tools
  • Overall Length(mm)
    190
  • Material
    Stainless Steel (SUS420-J2)
  • Manufacturer Product Name
    Stainless Steel Disassembly Scissors 190 mm
  • JAN Code
    4982913150200
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 2-7262-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Special Tools
  • Overall Length(mm)
    190
  • Material
    Stainless Steel (SUS420-J2)
  • Manufacturer Product Name
    Stainless Steel Disassembly Scissors 190 mm
  • JAN Code
    4982913150200
  • Features
    The joint can be removed, washed and sterilized with boiling water.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)