Spray Gun for pure water and N2 gas fitting

Spray Gun for pure water and N2 gas fitting

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Specifications]
· Pressure Resistance: 0.56 MPa (80 psi) for pure water, 0.52 MPa (75 psi) for N2 gas
· Orifice Diameter: 3/16" (4.76 mm)
· Wetted Part Material Properties: PFA (fluororesin)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • For 421-22-11 joint
  • Spray Gun for Pure Water
  • Clear
Connection Dia.

Refine by

  • For O.D. 1/2" Tube
  • NPT1/2 female screw
  • Clear
Manufacturer Product Name

Refine by

  • Fitting C8-8GN-1C8-8GV-1
  • Spray Gun (for purified water) 421-22-11
  • Clear
Manufacturer Model

Refine by

  • C8-8GN-1
  • 421-22-11
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Spray Gun for Pure Water
NPT1/2 female screw
Spray Gun (for purified water) 421-22-11
421-22-11
4 Day(s) or more
-

Part Number : 9-3037-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spray gun, air gun
  • Details Type
    Spray Gun for Pure Water
  • Connection Dia.
    NPT1/2 female screw
  • Manufacturer Product Name
    Spray Gun (for purified water) 421-22-11
  • Manufacturer Model
    421-22-11
  • Liquid contact parts material
    PFA (Fluororesin)
  • Accessory
    Replacement filter 0.5 um
  • Orifice Dia(in)
    3/16"(4.76)
1 pc.
For 421-22-11 joint
For O.D. 1/2" Tube
Fitting C8-8GN-1C8-8GV-1
C8-8GN-1
66 Day(s) or more
-

Part Number : 9-3037-11
Days to Ship 66 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spray gun, air gun
  • Details Type
    For 421-22-11 joint
  • Connection Dia.
    For O.D. 1/2" Tube
  • Manufacturer Product Name
    Fitting C8-8GN-1C8-8GV-1
  • Manufacturer Model
    C8-8GN-1
  • Liquid contact parts material
    PFA (Fluororesin)
  • Accessory
    -
  • Orifice Dia(in)
    3/16"(4.76)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)