Digital Scale for Non-Scheduled Transactions

Digital Scale for Non-Scheduled Transactions
  • On Sale Till 31/08/2018

[Features]
· Waterproof structure resilient against water.
· Letter height of 30 mm and a large LCD that's easy to see.
· With backlight function.
· Hygienic weighing is possible using the attached stainless steel dish.
· Can be removed and washed.
· It has a tare subtraction function that allows measurement with the weight of the container subtracted.
· With an auto power off function which turns off the power supply if it has not been operated for approximately 9 minutes.

[Applications]
· For weighing various objects such as agricultural crops and fishery products.

[Caution]
AC adapter sold separately.

Part Number

Configured Part Number is shown.

Part Number
70104
70105
70106
70107
Part NumberVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Operating Range of Measurement Plate
(kg)
Main Body Size
(mm)
Protection Grade Resolution Power Supply Auto Power-Off Weight
(g)
4 Day(s) or more 300010.02~3281×259×148Protection degree IP56 (when using dry cell batteries)1/3000Alkaline D Batteries x 6 (Not Included) / AC Adapter (Part No. 70119 Sold Separately)Available1910
4 Day(s) or more 600020.04~6281×259×148Protection degree IP56 (when using dry cell batteries)1/3000Alkaline D Batteries x 6 (Not Included) / AC Adapter (Part No. 70119 Sold Separately)Available1918
5 Day(s) or more 1500050.1~15281×259×148Protection degree IP56 (when using dry cell batteries)1/3000Alkaline D Batteries x 6 (Not Included) / AC Adapter (Part No. 70119 Sold Separately)Available1924
4 Day(s) or more 30000100.2 to 30281×259×148Protection degree IP56 (when using dry cell batteries)1/3000Alkaline D Batteries x 6 (Not Included) / AC Adapter (Part No. 70119 Sold Separately)Available1928

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 200
Measurement Plate Dimensions W(mm) 240 Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)