Pliers 0305

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Cutting, Grasping, Bending
[Features]
· The cutter portion has undergone a very thorough hardening process, enabling it to cut through piano wire as well.
· It can easily grasp pipe-shaped objects.
· Demonstrates the full potential of the lever principle through its unique lever design, making cutting, gripping, and bending work easier.
· The gripping surface has a shape that supports plates and pipes, allowing it to be used in a wide range of applications.
· The side cutter can cut soft wire and hard wire.
· Cuts thick cable more efficiently with a longer side cutter.
· Hardness of the cutter which has been carefully quenched is approximately HRC 60.
· Oil tempered and quenched special tool steel is used for the material.
· Head finish: Chrome plated.
· Handle specification: Comfort.