Nipper with Hole

Brand :
KNIPEX
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Essential tool for work related to electrical facilities.
[Features]
· 1.5 mm2 and 2.5 mm2 single core precision stripping is possible.
· The hardness of the precision cutter part, which has been quenched, is approximately HRC 60, and it can cut soft wires of up to 4.0 mm in diameter.
· Oil tempered and quenched high quality special tool steel is used for the material.
· Head finish: 1422-160 (polished), 1425-160 (chrome plated).
· Handle Specification: Comfort