• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
Longnose pliers 2612

Longnose pliers 2612

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Head is rugged and made with precision. Head is a long type with a semi-round tip shape and serrated gripping part to help prevent slipping.

[Features]
· The side cutter can cut medium-hard wire up to 3.2 mm in diameter and hard wire up to 2.2 mm in diameter.
· Head is a long type with a semi-round tip shape.
· Head: Polished.
· Handle: Comfort.
· Style: Straight

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    200
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.2
  • Hard Wire Cutting Capacity(mmφ)
    2.2
  • Body / Option
    Main Body
  • JAN Code
    4003773010883
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 2612-200
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    200
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.2
  • Hard Wire Cutting Capacity(mmφ)
    2.2
  • Body / Option
    Main Body
  • JAN Code
    4003773010883
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Hardness of the cutter blades which have been carefully quench processed is approximately HRC61. Made from oil-quenched hardened vanadium steel. Despite the slim, slender tips, this tool is sufficient for work that requires strong force, particularly bending work. Side cutter can but through 3.2 mm diameter medium hard wire, or 2.2 mm diameter hard wire.
  • Note
    * Comfort handle (main item) is not insulated.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)