• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

HARPANE Stand【10 Pieces Per Package】

HARPANE Stand

[Features]
· A paper stand which allows panels to be stood up.
· Easy to assemble thick paper specification.
[Applications]
· For store displays, various exhibitions, presentations, displaying educational materials, etc.

Part Number

Configured Part Number is shown.

AS500F

Features

●Can easily and cleanly paste posters, bulletins etc. simply by peeling the thin paper on the surface.
●Made out of paper stand to erect panel.
●Easy to set assemble and thick paper specs.

Specification

●Q'ty Per Bag(sheet):10
●With one side paste 
●Thickness: 7mm
Part Number
AS500F
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMass
(g)
Advantage

10 Pieces Per Package

3 Day(s) or more 46/BagPaper stand for holding up a panel. Cardboard design that is easy to assemble.

Loading...

  1. 1

Basic Information

Product Model Bulletin Board / Panel Board Poster Size Business Card Size Outside Dimensions Length(mm) 85
Outside Dimensions Width(mm) 85 Number of packets 10 JAN Code 4977114806704
Trusco Code 400-7735

Please check the type/dimensions/specifications of the part AS500F in the HARPANE Stand series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)