Magnetic Label 150X300

Magnetic Label 150X300

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Danger
  • Arrow Mark
  • Off-Limits
  • Crime Prevention Camera Installed
  • Clear
JAN Code

Refine by

  • 4512567320034
  • 4512567320041
  • 4512567320058
  • 4512567320065
  • Clear
Trusco Code

Refine by

  • 418-7920
  • 418-7911
  • 418-7903
  • 418-7890
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Off-Limits
4512567320034
418-7890
4 Day(s) or more
-

Part Number : MH-1530-1
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Main Body)
    Vinyl Chloride (PVC)
  • Display Content
    Off-Limits
  • Mounting specification
    Magnet
  • Longitudinal(mm)
    150
  • Side(mm)
    300
  • JAN Code
    4512567320034
  • Trusco Code
    418-7890
  • Mass(g)
    94
  • Features
    Magnetic type which can be easily installed and removed.
  • Front Surface Material
    Polyvinyl chloride (PVC)
  • Back Surface Material
    Magnet
1 pc.
Danger
4512567320041
418-7903
4 Day(s) or more
-

Part Number : MH-1530-2
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Main Body)
    Vinyl Chloride (PVC)
  • Display Content
    Danger
  • Mounting specification
    Magnet
  • Longitudinal(mm)
    150
  • Side(mm)
    300
  • JAN Code
    4512567320041
  • Trusco Code
    418-7903
  • Mass(g)
    94
  • Features
    Magnetic type which can be easily installed and removed.
  • Front Surface Material
    Polyvinyl chloride (PVC)
  • Back Surface Material
    Magnet
1 pc.
Crime Prevention Camera Installed
4512567320058
418-7911
4 Day(s) or more
-

Part Number : MH-1530-3
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Main Body)
    Vinyl Chloride (PVC)
  • Display Content
    Crime Prevention Camera Installed
  • Mounting specification
    Magnet
  • Longitudinal(mm)
    150
  • Side(mm)
    300
  • JAN Code
    4512567320058
  • Trusco Code
    418-7911
  • Mass(g)
    94
  • Features
    Magnetic type which can be easily installed and removed.
  • Front Surface Material
    Polyvinyl chloride (PVC)
  • Back Surface Material
    Magnet
1 pc.
Arrow Mark
4512567320065
418-7920
4 Day(s) or more
-

Part Number : MH-1530-4
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Main Body)
    Vinyl Chloride (PVC)
  • Display Content
    Arrow Mark
  • Mounting specification
    Magnet
  • Longitudinal(mm)
    150
  • Side(mm)
    300
  • JAN Code
    4512567320065
  • Trusco Code
    418-7920
  • Mass(g)
    94
  • Features
    Magnetic type which can be easily installed and removed.
  • Front Surface Material
    Polyvinyl chloride (PVC)
  • Back Surface Material
    Magnet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)