Plastic Nippers 7221-160

Brand :
KNIPEX
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· The blade is straight with the cutting face given a flat finish.
· It can cleanly cut soft materials such as lead and plastic parts.
· The open spring means the mouth doesn't have to be opened over and over during repeated work.
· Oil tempered and quenched vanadium electrical steel is used for the material.
· Style: 85° tip bend.
· Head finish: Polished.
· Handle Specification: Plastic Coating