ESD Electronics Nippers 7813-125ESD

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.
[Features]
· ESD.
· When handling electrostatic discharge sensitive devices (ESDS) using pliers, it is necessary to control the discharge of electricity from the handle of the pliers in accordance with relevant standards and regulations (for example, IEC TR61 340-5, DIN EN61340-5, SP Method 2472).
· By slowly discharging static electricity energy, Knipex ESD pliers help protect parts.
· Electrostatic discharge (ESD) type.
· The blade is straight with the cutting face given a flat finish.
· Style: With wire clamp.
· Cutting edge angle (°): 20.
· Made of INOX (stainless steel).
· The hardness of the blade is approximately HRC 54.
· The attached wire clamp that holds the cutting edge will keep it from accidentally falling inside the base and becoming lost.
· Handle Specification: ESD