Crimper Pliers 9752-14/9752-20

Brand :
KNIPEX
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
The design maximizes leverage, ensuring excellent crimping with less power. The 20° angled head, lightweight body, and short type design make working much easier.
[Features]
· For crimping work with terminals, etc., that do not require soldering.
· This series of crimping pliers has been set precisely at the factory to conform with standards.
· Compatible terminal: (9752-14) Open barrel terminal (2.8+4.8 mm).
· Compatible Terminal: (9752-20) COAX, BNC, TNC Connector.
· SW1.72 mm for Conductor.
· shield5.4 mm for RG58.
· shield6.48 mm for RG59/62/71/223: 9752-20.