Boat-Type Sink SUS430

Brand :
MARUZEN
Caution
Product Description
Rounded finishing in which the top front surface and back guard edge parts are processed in a curve. Innovated safety and ease of cleaning is achieved. The pipe legs and adjuster are made of stainless steel (SUS304). Robust and does not easily rust, and safety and durability have been drastically improved.
Features
●R finish with curved front top and back guard edge part. Devised for safety and became easier to clean.●Pipe Legs and Adjusters are Made of Stainless Steel (SUS304)
Specification
●Back Guard Dimension D x H(mm):60 x 150●Over Flow: None
●Drainage Trap: Large Type(180mm)
●With garbage basket