• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Medicine Cabinet - Optional Security Box

Stainless Steel Medicine Cabinet - Optional Security Box

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· All-lock mechanism: All drawers can be locked at once with just a single key.
· Latch mechanism: The inside of the handle features a built-in stopper lever.
· As long as the lever is not operated, the drawers cannot be opened.
· This is a safety device which protects stored items from drawers flying out or cabinets toppling over during earthquakes or in similar situations.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
Quote
-

Part Number : SU-110BP
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    510×500×300
  • Other
    Option
  • Frontage(mm)
    510
  • Depth(mm)
    500
  • Height(mm)
    300
  • Color
    Stainless Steel
  • Mass
    16
  • Material
    SUS304
  • Drawer internal dimensions(mm)
    W429×D450×H235
  • Features
    Uses Ball Slide Rails
  • Delivery Status (Finished Product / Assembly Type)
    Finished product