• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Industrial Cotton Swabs Pointed Shell Type 2.6 mm/Paper Shaft

Industrial Cotton Swabs Pointed Shell Type 2.6 mm/Paper Shaft

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Despite its excellent absorption, the cotton will not swell up. Minimal amounts of residual dissolved material. Anti-static and silicone-free packaging.

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    φ2.6
  • Shaft Length(mm)
    75.5
  • Tip Shape Details
    Shell type
Part Number
Amount Of Content

Refine by

  • 1 case (25 pcs x 250 bags)
  • 1 case (25 pcs x 2000 bags)
  • Clear
Trusco Cords

Refine by

  • 365-1860
  • 457-8651
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (25 pcs x 2000 bags)
457-8651
Quote
-

Part Number : BB-002
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (25 pcs x 2000 bags)

Specificationtitle

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    φ2.6
  • Shaft Length(mm)
    75.5
  • Tip Shape Details
    Shell type
  • Trusco Cords
    457-8651
  • Specifications
    Double Cotton Swab, Paper Shaft
  • Characteristics
    Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package.
  • Weights(g/box)
    12300
1 case (25 pcs x 250 bags)
365-1860
3 Day(s) or more
-

Part Number : BB-002MB
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (25 pcs x 250 bags)

Specificationtitle

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Head Diameter(mm)
    φ2.6
  • Shaft Length(mm)
    75.5
  • Tip Shape Details
    Shell type
  • Trusco Cords
    365-1860
  • Specifications
    Double Cotton Swab, Paper Shaft
  • Characteristics
    Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package.
  • Weights(g/box)
    1500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)