Industrial Cotton Swabs (Pointed Shell Type 2.6 mm/Aluminum Shaft)

Industrial Cotton Swabs (Pointed Shell Type 2.6 mm/Aluminum Shaft)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

The stick can be bent and used at any angle.

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Aluminum
  • Head Diameter(mm)
    2.6
  • Shaft Length(mm)
    150
  • Tip Shape Details
    Shell type
  • Trusco Cords
    293-9436
  • Amount Of Content
    1 Bag (50 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (50 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (50 pcs.)
3 Day(s) or more
-

Part Number : K1501E
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (50 pcs.)

Specificationtitle

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Aluminum
  • Head Diameter(mm)
    2.6
  • Shaft Length(mm)
    150
  • Tip Shape Details
    Shell type
  • Trusco Cords
    293-9436
  • Specifications
    Antistatic Bag with Seal Included
  • Characteristics
    The shaft bends, so it can be used at any angle.
  • Weights
    15 g/Bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)