Tongs Length (mm) 275–355

Brand :
AS ONE
Caution
Product Description
AS ONE Corporation tongs.
Tongs, Length (mm) 275 to 355
Material: stainless steel (SUS304)

AS ONE Corporation tongs.
Tongs, Length (mm) 275 to 355
Material: stainless steel (SUS304)