Spiral Tap Series, General Purposes Whitworth Screw EX-SFT-W-L

Spiral Tap Series, General Purposes Whitworth Screw EX-SFT-W-L

[Specifications]
· Shape: Spiral Tap
· Screw type: Whitworth
· Chamfer threads: 2.5 P
· Work Material: Medium Carbon Steel (0.25 to 0.45% carbon alloy) [○] / Alloy Steel (SCM) [○] / Ductile Iron (FCD) [○] / Copper (Cu) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○] / Thermoplastic Plastic (Vinyl Chloride, Nylon, Etc.) [○]

Part Number

Configured Part Number is shown.

Part Number
EX-SFT-W1/2-12-L
EX-SFT-W1/4-20-L
EX-SFT-W1-8-L
EX-SFT-W3/4-10-L
EX-SFT-W3/8-16-L
EX-SFT-W5/8-11-L
EX-SFT-W5/16-18-L
EX-SFT-W7/8-9-L
Part NumberVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Link Diameter
(mm)
Tool No.
3 Day(s) or more W1/21285OH2919707
3 Day(s) or more W1/42062OH2619703
3 Day(s) or more W18125OH32019712
3 Day(s) or more W3/410105OH21419710
3 Day(s) or more W3/81675OH2719705
Quote W5/81195OH21219709
3 Day(s) or more W5/161870OH26.119704
3 Day(s) or more W7/89115OH21719711

Loading...

  1. 1

Basic Information

Thread Types Wit Number of Chamfered Threads 2.5P Tool Material Type Vanadium High-Speed Steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Left-handed Right-handed Thread Left Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)