Gear Wrench Set (4-Piece Set) 34204

Gear Wrench Set (4-Piece Set) 34204

Standard Unit Price:
-
Days to Ship :
Quote

A revolutionary combination wrench that incorporates a ratchet gear structure (patented) in the offset part.

[Features]
· Mirror finish.
· 72 Gear (8 mm is 60 Gear)

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 34204
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    140 ~ 191
  • Width across flat dimension(mm)
    8 ~ 14
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    4
  • JAN Code
    4712818994339
  • Specifications
    Mirror Finish
  • Set Contents / Accessories
    8, 10, 12, 14, Blow Molded Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)