Socket Adapter for Hex Bit Adapter
  • On Sale Till 31/08/2018

Socket Adapter for Hex Bit Adapter

Standard Unit Price:
- Special Price
Days to Ship :
3 Day(s) or more

[Features]
· By mounting onto a gear wrench, it can be used like the ratchet handle for a 1/4 hex bit.

Basic Specifications

  • Type
    Adapter
  • Single Product/Set Classification
    Single Item
  • Gear Wrench Side(mm)
    10
  • Bit Side
    1/4 HEX Bit
  • JAN Code
    4712818994926
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more

Special Price

Part Number : 34280
Days to Ship 3 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

  • Type
    Adapter
  • Single Product/Set Classification
    Single Item
  • Gear Wrench Side(mm)
    10
  • Bit Side
    1/4 HEX Bit
  • JAN Code
    4712818994926
  • Note
    Cannot be used for a reversible gear wrench.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)