Double Ratchet Wrench

Double Ratchet Wrench

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

The definitive version for speedy work. A swivel type head is adopted and work with a free offset angle (up to 180°) is possible. Enables continuous work without insertion or removal.

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Single Product/Set Classification
    Single Item
Part Number
Overall Length(mm)

Refine by

  • 140
  • 159
  • 172
  • 178
  • 191
  • 226
  • Clear
Width across flat dimension(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • Clear
JAN Code

Refine by

  • 4712818996685
  • 4712818996692
  • 4712818996708
  • 4712818996715
  • 4712818996722
  • 4712818996739
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
8
4712818996685
3 Day(s) or more
-

Part Number : 34408
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    140
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • JAN Code
    4712818996685
159
10
4712818996692
3 Day(s) or more
-

Part Number : 34410
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    159
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • JAN Code
    4712818996692
172
12
4712818996708
3 Day(s) or more
-

Part Number : 34412
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    172
  • Width across flat dimension(mm)
    12
  • Single Product/Set Classification
    Single Item
  • JAN Code
    4712818996708
178
13
4712818996715
3 Day(s) or more
-

Part Number : 34413
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    178
  • Width across flat dimension(mm)
    13
  • Single Product/Set Classification
    Single Item
  • JAN Code
    4712818996715
191
14
4712818996722
3 Day(s) or more
-

Part Number : 34414
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    191
  • Width across flat dimension(mm)
    14
  • Single Product/Set Classification
    Single Item
  • JAN Code
    4712818996722
226
17
4712818996739
3 Day(s) or more
-

Part Number : 34417
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    226
  • Width across flat dimension(mm)
    17
  • Single Product/Set Classification
    Single Item
  • JAN Code
    4712818996739

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)