• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Mighty Pliers (with Molding Cover)

Mighty Pliers (with Molding Cover)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Highly versatile for cutting, dividing, stripping, rounding wires, etc.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    164
  • With or without Spring
    Not Included
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    1
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    2
  • Head Width(mm)
    17.5
  • Head Thickness(mm)
    9
  • Grip Width(mm)
    51
  • Tip Length(mm)
    40
  • Body / Option
    Main Body
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : KP-150
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    164
  • With or without Spring
    Not Included
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    1
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    2
  • Head Width(mm)
    17.5
  • Head Thickness(mm)
    9
  • Grip Width(mm)
    51
  • Tip Length(mm)
    40
  • Body / Option
    Main Body
  • Weight(g)
    135
  • JAN Code
    4952269103083

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)