• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.
Mini Edge Nippers

Mini Edge Nippers

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Ideal for cutting out etch parts and small parts

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    114
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Plastic Cutting Performance(φ/mm)
    1.5
  • Stranded Wire Cutting Ability(φ/mm)
    1.25
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    10
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    48
  • Tip Length(mm)
    18
  • Body / Option
    Main Body
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : MEN-115
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    114
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Plastic Cutting Performance(φ/mm)
    1.5
  • Stranded Wire Cutting Ability(φ/mm)
    1.25
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    10
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    48
  • Tip Length(mm)
    18
  • Body / Option
    Main Body
  • Weight(g)
    60
  • JAN Code
    4952269401226

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)