Oil Filter Wrench (Chain Type) 37001

Oil Filter Wrench (Chain Type) 37001

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Tightening dimensions are adjustable. A powerful type that does not slip. Optimal for narrow spaces. Continuous work is possible with a ratchet handle.

Basic Specifications

  • Product Type
    Engine Related
  • Corresponding Size(mm)
    30~120
  • Insertion Angle (DR)(Inch)
    3/8
  • JAN Code
    4712818921403

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 37001
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Corresponding Size(mm)
    30~120
  • Insertion Angle (DR)(Inch)
    3/8
  • JAN Code
    4712818921403

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)