Hose Remover 46970

Hose Remover 46970

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Hardened hoses, etc., can be removed without trouble.

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    200
  • Tip Width
    26
  • Tip Thickness
    2.5
  • JAN Code
    4712818944693
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 46970
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Brake Related
  • Overall Length(mm)
    200
  • Tip Width
    26
  • Tip Thickness
    2.5
  • JAN Code
    4712818944693
  • Specifications
    Compatible hose diameter: φ4 to 12 mm, opening width: 33 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)