Mechanic Tool Set (36-point) 800S-38

Mechanic Tool Set (36-point) 800S-38

Standard Unit Price:
-
Days to Ship :
Quote

Original dedicated tray that helps prevent loss of tools.

[Features]
· Frequently used tools have been carefully selected.
· Abundant set contents including a very popular gear wrench.
· A side tray is included for convenient storage of screwdrivers, sprays, etc.

3/8 SQ socket: 8, 10, 12, 13, 14, 17, 19 mm.
· 3/8 SQ deep socket: 10, 12, 14 mm.
· 3/8 SQ plug socket: 5/8", 13/16", 3/8".
· SQ ratchet handle, 3/8.
· SQ extension bar: 75/150 mm.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 800S-38
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Roller Cabinet Type
  • Case Size (Frontage x Depth x Height)(mm)
    720×410×853
  • Set Content(Point)
    36
  • Case color
    Red
  • JAN Code
    4545301000022
  • Set Content
    3/8" SQ socket (hexagon): 8, 10, 12, 13, 14, 17, 19 mm, 3/8" SQ deep socket (hexagon): 10, 12, 14 mm, 3/8"SQ plug socket: 5/8", 13/16", 3/8" SQ ratchet handle, 3/8" SQ extension bar: 75, 150 mm, offset wrench: 8 x 10, 10 x 12, 11 x 13, 12 x 14, 14 x 17 mm, gear wrench: 10, 12, 14 mm, Phillips screwdriver: #1 x 75, #2 x 100, #3 x 150 mm, flathead screwdriver: 6.0 x 100, 8.0 x 150 mm, stubby Phillips screwdriver: #2 x 36 mm, stubby flathead screwdriver: 6.5 x 36 mm, ball-peen hammer: 12 oz, needle-nose pliers: 165 mm, nipper: 165 mm, combination pliers: 200 mm, monkey wrench: 250 mm, tray, tool trolley
  • Features
    Handle included for easy transportation. Side tray included for convenient storage of screwdriver, spray, etc.
  • Supplement
    Display dimensions are values excluding the pipe handle and side tray.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)