Stirring Rod ø8 Length (mm) 500

Stirring Rod ø8 Length (mm) 500

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Borosilicate Glass -1

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Specifications, type

Refine by

  • A
  • B
  • Clear
Manufacturer Model Number

Refine by

  • 0631-02-10
  • 0631-01-10
  • Clear
Manufacturer Product Name

Refine by

  • Stirring Rod 0631-02-10
  • Stirring Rod 0631-01-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
A
0631-01-10
Stirring Rod 0631-01-10
3 Day(s) or more
-

Part Number : 1-4354-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stirring Rod / Vane Type
  • Diameter(mm)
    φ8
  • Length(mm)
    500
  • Specifications, type
    A
  • Manufacturer Model Number
    0631-01-10
  • Manufacturer Product Name
    Stirring Rod 0631-01-10
  • Material
    Borosilicate Glass -1
  • Pipe Diameter Error(mm)
    ±0.3
1 pc.
B
0631-02-10
Stirring Rod 0631-02-10
3 Day(s) or more
-

Part Number : 1-4354-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stirring Rod / Vane Type
  • Diameter(mm)
    φ8
  • Length(mm)
    500
  • Specifications, type
    B
  • Manufacturer Model Number
    0631-02-10
  • Manufacturer Product Name
    Stirring Rod 0631-02-10
  • Material
    Borosilicate Glass -1
  • Pipe Diameter Error(mm)
    ±0.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)