Activated Cartridge Filter
  • On Sale Till 31/07/2018

Activated Cartridge Filter

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Filter
  • Overall Length(mm)
    248
  • Manufacturer Product Name
    Activated Cartridge Filter
  • JAN Code
    4548623125886
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more

Special Price

Part Number : 1-387-01
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Overall Length(mm)
    248
  • Manufacturer Product Name
    Activated Cartridge Filter
  • JAN Code
    4548623125886
  • Material
    Case / PE (Polyethylene), End Gasket / Santoprene, Pre-Filter / Post Filter / Cellulose Fiber, Melamine Fiber
  • Flow Rate(L/min)
    4 to 7/stick (2 kg/cm2 regular water supply pressure)
  • Operating Temperature(°C)
    38 (Maximum)
  • Features
    Can be installed in various housings. An activated carbon cartridge which is heat sealed and easy to replace. Removes chlorine, colors, odors and dirt from water and organic liquids.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)